item
T-Slot Nut 8 St 1/4″-20UNC, bright zinc-plated

T-Slot Nut 8 St 1/4″-20UNC, bright zinc-plated

0.0.440.70

On request

Technical Data

item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Properties

Article number 0.0.440.70
Line line 8
Property bright zinc-plated
ESD ESD-safe = No
Weight m = 10.8 g
Delivery unit 1 pce.
Material St

Description

T-Slot Nuts St for securing heavy components or for use in fastening applications.
T-Slot Nut in the profile groove
T-Slot Nuts St are inserted into the profile groove where they are secured in position by means of thrust pieces.

Downloads

CAD Data

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23090101
UNSPSC 7.0
31161815
UNSPSC 9.0
31161815
eCl@ss 7.1
23090101
eCl@ss 4.0
23090101
eCl@ss 4.1
23090101
eCl@ss 5.0
23090101
eCl@ss 5.1
23090101
eCl@ss 6.0.1
23360290
Customs tariff number
73181692