item
Angle Bracket 10 50, white aluminium, similar to RAL 9006

Angle Bracket 10 50, white aluminium, similar to RAL 9006

0.0.632.46


This product is no longer available.

Technical Data

item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Properties

Article number 0.0.632.46
Line line 10
Property white aluminium, similar to RAL 9006
ESD ESD-safe = No
Weight m = 185 g
Delivery unit 1 pce.
Material St

Description

The simple and stable attachment fasteners are now also available for Line 10. Sturdy steel angle brackets and flat brackets with countersinks can be screwed to the grooves or core bores of Line 10 profiles. M10 screws ensure a firm hold for panel elements and shelves on a profile construction.
The compatible fastening set is designed for creating a screw attachment with a profile groove.

Downloads

CAD Data

Accessoires

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23360290
UNSPSC 9.0
31162502
UNSPSC 7.0
31162502
eCl@ss 6.0.1
23250311
eCl@ss 11.0
23360290
eCl@ss 5.0
23250311
eCl@ss 4.1
22041424
eCl@ss 5.1
23250311
eCl@ss 4.0
22041424
eCl@ss 7.1
23360290
Customs tariff number
73269098