item
Door Profile 8 103x40, natural

Door Profile 8 103x40, natural

0.0.705.84

On request

Technical Data

item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Properties

Article number 0.0.705.84
Line line 8
Property natural
ESD ESD-safe = No
Cross-sectional area A = 11.05 cm2
Moment of Inertia, torsional It = 30.16 cm4
Moment of Inertia, x-axis Ix = 20.48 cm4
Moment of Inertia, y-axis Iy = 85.32 cm4
Weight, spec. Length m = 2.88 kg/m
Delivery unit 1 pce., length 6000 mm
Material Al, anodized
Resistance Moment, x-axis Wx = 9.99 cm3
Resistance Moment, y-axis Wy = 14.48 cm3

Description

The item Access Door system is based on components that have been carefully coordinated to produce highly functional door solutions. The components are available both separately and as a standardised or configurable door solution.
The finished door can be combined with an outer door frame made of Line 8 profiles (standard or light variants). It can also be opened and closed from both sides and features an all-round seal.
Door Profile 8 103x40 is used to build weight-optimised doors with an all-round rebate. Its Line 8 grooves hold the panels in the door leaf, while its end faces are covered over with Door Profile Cap Set 8 103x40 (0.0.711.62).
The geometry of the Door Profile has been optimised so that an opening can easily be made to accommodate Mortise Lock 40/9mm (0.0.711.45).
Frame Profile 8 31x20 (0.0.707.73) is used as a rebate and is fastened to an outer door frame made of Line 8 profiles (standard or light variants).

Downloads

Accessoires

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
35020190
eCl@ss 11.0
23360101
eCl@ss 7.1
35020190
eCl@ss 4.1
35020106
eCl@ss 5.0
35020190
eCl@ss 5.1
35020190
eCl@ss 6.0.1
23360101
eCl@ss 4.0
35020106
UNSPSC 9.0
30102306
UNSPSC 7.0
30102306
Customs tariff number
76042100