item
Chain Fastener 1/2" M6-50

Chain Fastener 1/2" M6-50

0.0.708.59


This product will be available soon.

Technical Data

item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.Components with this symbol meet the requirements of IEC 61340-5-1 and are therefore suitable for use in EPAs (electrostatic protected areas). By complying with the further stipulations of this standard you can use these products to create a safe environment for handling electronic components.All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Scope of Delivery

1 flat bracket, St, bright zinc-plated
1 Chain Link 1/2", St
1 Spacer Bushing D17/D6-5, St, bright zinc-plated
1 Hexagon Socket Head Cap Screw DIN 912-M6x22, St, bright zinc-plated
1 T-Slot Nut V 8 St M6, St, bright zinc-plated
1 spacer D12/D6-4, St, bright zinc-plated
2 Washers ISO 7093-1-6-200 HV, St, bright zinc-plated

Properties

Article number 0.0.708.59
Line Line D30
ESD ESD-safe = Yes
Weight m = 54 g
Delivery unit 1 set

Description

Chain Fastener 1/2" M6-50 connects a Chain 1/2" (0.0.465.17) to a profile with a Line 8 groove or an M6 thread. This opens up the option to use a chain – instead of a cable – to transmit a movement. The maximum tensile load is 500 N.
Chain Fastener 1/2" can be fitted to a Line 8 groove using the fixings included in its scope of supply. To fasten it to the end-face of a profile, you will need an M6 Threaded Insert or an M6 threaded bore in the core bore of a Profile 6 D30.
Chain 1/2" (0.0.465.17) is an alternative to a cable for Karakuri/LCA applications It is connected to a profile using Chain Fastener 1/2" M6-50 (0.0.708.59). It can be redirected using Pulley D75/D55 (0.0.708.62) and Chain Connector 1/2" 90° (0.0.708.60).
Sprocket Wheel z16 D34 (0.0.714.48) is used to transmit forces, and is fitted in place on a Profile Tube D30 heavy duty using Adapter Sleeve D30-43 M35 (0.0.714.50). The Profile Tube itself is fitted to a frame using Bearing Flange Set 8 D30 120x30 (0.0.715.23), which ensures it can rotate freely.

Downloads

CAD Data

Accessoires

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23179104
eCl@ss 7.1
23179104
eCl@ss 5.0
23170403
eCl@ss 5.1
23170403
eCl@ss 6.0.1
23170403
eCl@ss 4.0
23170402
eCl@ss 11.0
23170490
eCl@ss 4.1
23170402
UNSPSC 9.0
26111504
UNSPSC 7.0
26111504
Customs tariff number
73269098