Profile End Cap
On request
Technical Data
Properties
Article number | 0.0.714.83 |
---|---|
Line | line 8 |
Property | grey similar to RAL 7042 |
ESD | ESD-safe = No |
Weight | m = 67 g |
Force max | Fmax. = 1,500 N |
Delivery unit | 1 pce. |
Material | NBR |
Description
Variants
Sort by
Line: LPS | Shape: Circular | Colour: Grey | ESD-safe: X | Inside diameter: 30 | |
Line: LPS | Shape: Circular | Colour: Black | ESD-safe: ✓ | Inside diameter: 30 | |
Line: 8 | Shape: Square | Colour: Grey | ESD-safe: X | Inside diameter: - | |
Line: 8 | Shape: Square | Colour: Black | ESD-safe: ✓ | Inside diameter: - |
Downloads
CAD Data
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23369290
eCl@ss 4.0
22041441
eCl@ss 4.1
22041441
eCl@ss 5.1
37070517
eCl@ss 5.0
37070517
eCl@ss 11.0
23360290
UNSPSC 9.0
31141501
eCl@ss 6.0.1
23369290
UNSPSC 7.0
31141501
eCl@ss 7.1
23369290
Customs tariff number
40169991