item
Access Door 8 2100x970, right

Access Door 8 2100x970, right

0.0.716.50

On request

Technical Data

item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Properties

Article number 0.0.716.50
Line line 8
ESD ESD-safe = No
Weight m = 34.8 kg
Delivery unit 1 pce.
Status on delivery Preassembled

Description

The item Access Door system is based on components that have been carefully coordinated to produce highly functional door solutions. The components are available both separately and as a standardised or configurable door solution.
The finished door can be combined with an outer door frame made of Line 8 profiles (standard or light variants). It can also be opened and closed from both sides and features an all-round seal.
Access Door 8 2100x970, right is a ready-to-install door. It comes with Frame Profiles, fixings, a Drop Down Seal, Hinges and a Door Handle Set. Only a Cylinder Lock needs to be bought separately. The top panel of the door is made of polycarbonate and the bottom panel is made of opaque plastic. The Hinges are located on the right side of the door.

Downloads

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 7.1
22280107
eCl@ss 5.0
22280102
eCl@ss 5.1
22280102
UNSPSC 7.0
30171505
UNSPSC 9.0
30171505
eCl@ss 6.0.1
22280107
eCl@ss 8.0
22280107
eCl@ss 11.0
22280107
Customs tariff number
39252000