item
Groove Plate X 8 40, light

Groove Plate X 8 40, light

0.0.718.66


Technical Data

item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.Components with this symbol meet the requirements of IEC 61340-5-1 and are therefore suitable for use in EPAs (electrostatic protected areas). By complying with the further stipulations of this standard you can use these products to create a safe environment for handling electronic components.All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Properties

Article number 0.0.718.66
Line line X
Line line 8
ESD ESD-safe = Yes
Weight, spec. Surface m = 37.5 kg/m2
Delivery unit 1 pce.
Status on delivery Preassembled

Description

Groove Plate X 8 40 can be used to build large, sturdy working surfaces or complete walls with continuous grooves stretching from one end to the other.
This solution makes it easy to fasten workpieces in place precisely and flexibly. Jigs, machines and tools can also be positioned in just a few swift moves.
Please note the elastic deformation of a Groove Plate that is supported on all four sides when under load (area: 1000 x 1000 mm).
The grooves are designed for extraction forces up to 2500 N.

Groove Plate Profile 8 400x14 (0.0.678.02) is available for lightweight applications such as fastening in place hooks and holders.

Assembly Instructions

Groove Plate, Profiles X 8 and Direct-Fastening Sets (0.0.388.63) will be configured in line with the dimensions you enter. Brackets 8 80x40 flat (0.0.692.16) and Step Spacer Profiles (0.0.650.76) provide added bending strength. The end faces can be covered with Cap X 8 80x40 2N180 (0.0.716.35).

Downloads

Accessoires

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23360101
eCl@ss 7.1
23360101
eCl@ss 11.0
23360101
eCl@ss 4.1
35020106
eCl@ss 5.0
35020190
eCl@ss 5.1
35020190
eCl@ss 6.0.1
23360101
eCl@ss 4.0
35020106
UNSPSC 9.0
30102306
UNSPSC 7.0
30102306
Customs tariff number
76169990