Electronic Transformer 105W
0.0.417.75

Electronic Transformer 105W

0.0.417.75

View CAD-Data Assign to comparison list Compare products https://us-product.item24.com/en/directlink/pro/41775
Special features:
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Scale limit
Price
1 pce.
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Classification
Electronic Transformer 105W
0.0.417.75

Attributes

Delivery Unit
1 pce.
Power
P = 105 W
Voltage, primary
U1 = 230 V AC
Weight
m = 167 g
Voltage, secondary
U2 = 12 V AC
Electronic Transformer 105W
0.0.417.75

Details

Primary voltage: 230/240 V AC
Secondary voltage: 12 V AC
Electronic Transformer 105W
0.0.417.75

Accessoires / Service

Electronic Transformer 105W
0.0.417.75

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 4.0
27110303
eCl@ss 4.1
27110303
eCl@ss 5.0
27110303
eCl@ss 5.1
27110303
eCl@ss 6.0.1
27110303
eCl@ss 7.1
27110303
eCl@ss 8.0
27110303
UNSPSC 7.0
56111901
UNSPSC 9.0
56111901
customs tariff number
85043121